The Airheart 175C1QCII Series features quick-change friction material for easy removal and replacement without dismounting or disassembling the brake. The brake has two opposing retractable pistons and has been designed for the demanding conditions of high performance competition and industrial applications.
Available in both spaced and unspaced models with hard, soft or no linings.
The Airheart 175C2QCII Series features quick-change friction material for easy removal and replacement without dismounting or disassembling the brake. The brake has dual retracting pistons and is available in either spaced or un-spaced versions with soft, hard or no linings. Non-retracting piston models are also available.