Home
|
Calipers
|
Brake Kits
|
Discs
|
Master Cylinders
|
Accessories
|
Part Sheets
|
E-Mail Us
Search Catalog
By Keyword
By Item #
Airheart Brake
MB1
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
Airheart Brake
>
Calipers
>
MB1
>
Item # 3000-0021
Item # 3000-0021
List Price $100.58
Printable Page
Email This Page
Save To Favorites
Please wait…
larger image
Vehicular Only, 12 O'clock position
The Airheart MB1 mechanical caliper disc brake is small, light weight and powerful. With only two moving parts, the brake has trouble free performance at a competitive price. The aluminum alloy housing keeps unit weight down and hardened steel parts provide greater efficiency and reliability.
The MB1 mechanical caliper will mount on a .187-inch thick disc. An optional spacer is available to expand the brake to mount on a .25-inch thick disc.
A floating mounting bracket is available to allow the caliper to float in conjunction with a fixed disc.
The Airheart design gives uniform braking through full lining wear. Lever adjustments are easily and quickly made and are required only three times during the lining's life.
Specifications
Model
MB1
Lever Position
12
O'Clock
Direction of Pull
Counter Clockwise
Max. Continuous Pull Force
150
lbs
Dynamic Torque
5.40 x lever force x (disc radius - 0.60")
in-lb
Parking Torque
2.70 x lever force x (disc radius - 0.60")
in-lb
Useable Lining Thickness
0.25
Inch
Disc Diameter
4 " to Unlimited
Disc Thickness
1/4
Inch
Added Options
Spacer for 1/4" thick disc, Floating Mount.
3800 County Road 116, Hamel, MN 55340 | Phone (763)478-8000 | Fax (763)478-8080