The Slide-Rite gearbox offers leakproof performance with low backlash. At low speed operation, it offers a substantially higher torque output yet is capable of running at more than twice the speed of the Float-A-Shaft design. A one-piece housing design eliminates leakage and is prelubricated, ready for installation. Bores are ground to 0.002' total tolerance. Rated for a maximum of 1200 RPM.
Unit of Measure

Model Type

N/A Metric

Bearing Type

N/A High Torque Ball

Rotation

N/A LH

A Bore Size

N/A 12 mm

A Bore Keyway

N/A 4 x 2 mm

B Bore Size

N/A 15 mm

B Bore Keyway

N/A 5 x 2.5 mm

Approximate Weight

N/A 1.2 lbs

Max. Input Torque

N/A 750 in-lb at 50 RPM