| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Disc Cone Clutches > Clutch: Disc Cone, 1307D Series > Item # 1307-0308  

Item # 1307-0308

List Price $567.34

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Tolomatic's line of disc/cone clutches offer immediate, positive engagement with no slippage. These high torque producing, compact profile clutches are rated for a maximum pressure of 100 PSI. The heat dissipating finned plate on the 1200 Series offers up to 10 times the heat dissipating capacity of the 1300 Series.




 Specifications   

Torque at 100 PSI

250 in-lb

Keyway

1/8 x 1/16 Inch

Bore Size

1/2 Inch

Optional Combinations Available

Sheave Mounts, Inline Adapters, Sprocket Mounts and Brake Combinations. Please contact Tolomatic for pricing on these options.

Model

1307D-08