| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Disc Hubs/Bushings > Fixed Hub & Disc Assemblies with Q.D. Bushings > Disc/Hub Fixed Assembly: 12" Disc, Quick-disconnect Bushings > Item # 0804-0121  

Item # 0804-0121

List Price $305.73

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  






 Specifications   

Disc Thickness

0.156 Inch

Bore Size

1.313 Inch

Key Size

.313 x .313 Inch

Weight

9.3 lbs

Disc Weight

7.91 lb

Torque Rating

36.000 in-lb

Max. BTU Per Hour

1036.0