Unit of Measure

Disc Thickness

N/A 0.156 Inch

Bore Size

N/A .8750 Inch

Key Size

N/A .188 x .188 Inch

Weight

N/A 2.8 lbs

Torque Rating

N/A 12,000 in-lb

Max. BTU Per Hour

N/A 462.0

Disc Weight

N/A 3.52 lb