| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Disc Hubs/Bushings > Fixed Hub & Disc Assemblies > Disc/Hub Fixed Assembly: 10" Disc > Item # 0803-0016  

Item # 0803-0016

List Price $186.15

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Image




 Specifications   

Disc Thickness

0.156 Inch

Bore Size

1.0 Inch

Key Size

.250 x .250 Inch

Weight

5.5 lbs

Disc Weight

5.46 lb

Torque Rating

12.000 in-lb

Max. BTU Per Hour

719.4