Unit of Measure
Disc Thickness |
N/A 0.156 Inch |
Bore Size |
N/A 1.750 Inch |
Key Size |
N/A .375 x .375 Inch |
Weight |
N/A 5.5 lbs |
Disc Weight |
N/A 5.46 lb |
Torque Rating |
N/A 12.000 in-lb |
Max. BTU Per Hour |
N/A 719.4 |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174