| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Disc Hubs/Bushings > Fixed Hub & Disc Assemblies > Disc/Hub Fixed Assembly: 12" Disc > Item # 0804-0032  

Item # 0804-0032

List Price $348.20

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Image




 Specifications   

Disc Thickness

0.156 Inch

Bore Size

2.0 Inch

Key Size

.500 x .500 Inch

Weight

7.9 lbs

Disc Weight

7.91 lb

Torque Rating

36.000 in-lb

Max. BTU Per Hour

1036.0