| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Disc Hubs/Bushings > Fixed Hub & Disc Assemblies > Disc/Hub Fixed Assembly: 16" Disc > Item # 0805-0024  

Item # 0805-0024

List Price $493.31

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Image




 Specifications   

Bore Size

1.500 Inch

Key Size

.375 x .375 Inch

Weight

14.1 lbs

Disc Weight

14.06 lb

Torque Rating

36.000 in-lb

Max. BTU Per Hour

1841.1