| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Disc Hubs/Bushings > Fixed Hub & Disc Assemblies > Disc/Hub Fixed Assembly: 6-5/16" Disc > Item # 0801-0012  

Item # 0801-0012

List Price $104.10

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Image




 Specifications   

Disc Thickness

0.156 Inch

Bore Size

.7500 Inch

Key Size

.188 x .188 Inch

Weight

1.4 lbs

Disc Weight

1.37 lb

Torque Rating

3000 in-lb

Max. BTU Per Hour

283.8