| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Disc Hubs/Bushings > Fixed Hub & Disc Assemblies > Disc/Hub Fixed Assembly: 8" Disc > Item # 0802-0028  

Item # 0802-0028

List Price $168.37

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Image




 Specifications   

Disc Thickness

0.156 Inch

Bore Size

1.750 Inch

Key Size

.375 x .375 Inch

Weight

3.5 lbs

Torque Rating

12,000 in-lb

Max. BTU Per Hour

462.0

Disc Weight

3.52 lb