| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Hydraulic/Mechanical > HME20 Series > Item # 0755-0530  

Item # 0755-0530, Short Lever Single Acting w/Floating Bracket

List Price $562.22

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

The H/ME Series of brakes combine hydraulic and mechanical braking in one caliper. These single-acting calipers deliver high braking torque in a small package. H/ME20 Series features replaceable, high-grade friction material, cast aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum Hydraulic pressure of 1000 PSI and maximum Mechanical pressure of 200 lbs.




 Specifications   

Model

H/ME20SAFGG

Disc Diameter

Minimum to Unlimited

Disc Thickness

5/32 Inch

Effective Piston Area

2 in²

Hydraulic Max. Static Torque

16" Disc: 10,260 in-lb
6-5/16" Disc: 3284
in-lb

Mechanical Max. Dynamic Torque

16" Disc: 5130 in-lb
6-5/16" Disc: 1642
in-lb

Mechanical Max. Static Torque

16" Disc: 11,742 in-lb
6-5/16" Disc: 3557
in-lb

Bearing

16" Disc: 1026 in-lb
6-5/16" Disc: 328
in-lb

Cam Lever Style

Short Cam