The H/ME Series of brakes combine hydraulic and mechanical braking in one caliper. These single-acting calipers deliver high braking torque in a small package. H/ME20 Series features replaceable, high-grade friction material, cast aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum Hydraulic pressure of 1000 PSI and maximum Mechanical pressure of 200 lbs.

Unit of Measure

Model

N/A H/ME20SBFGG

Disc Diameter

N/A Minimum to Unlimited

Disc Thickness

N/A 1/4 Inch

Effective Piston Area

N/A 2 in²

Hydraulic Max. Static Torque

N/A 16" Disc: 10,260 in-lb6-5/16" Disc: 3284 in-lb

Max. Static Torque

N/A 16" Disc: 5130 in-lb6-5/16" Disc: 1642 in-lb

Mechanical Max. Static Torque

N/A 16" Disc: 11,742 in-lb6-5/16" Disc: 3557 in-lb

Bearing

N/A 16" Disc: 1026 in-lb6-5/16" Disc: 328 in-lb

Cam Lever Style

N/A Short Cam