The H/ME Series of brakes combine hydraulic and mechanical braking in one caliper. These single-acting calipers deliver high braking torque in a small package. H/ME20 Series features replaceable, high-grade friction material, cast aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum Hydraulic pressure of 1000 PSI and maximum Mechanical pressure of 200 lbs.
Unit of Measure
Model |
N/A H/ME20LBFGG |
Disc Diameter |
N/A Minimum to Unlimited |
Disc Thickness |
N/A 1/4 Inch |
Effective Piston Area |
N/A 2 in² |
Hydraulic Max. Static Torque |
N/A 16" Disc: 10,260 in-lb6-5/16" Disc: 3284 in-lb |
Max. Static Torque |
N/A 16" Disc: 5130 in-lb6-5/16" Disc: 1642 in-lb |
Mechanical Max. Static Torque |
N/A 16" Disc: 11,742 in-lb6-5/16" Disc: 3557 in-lb |
Bearing |
N/A 16" Disc: 1026 in-lb6-5/16" Disc: 328 in-lb |
Cam Lever Style |
N/A Long Cam |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174