| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Hydraulic/Mechanical > HME220 Series > Item # 0744-0660  

Item # 0744-0660, Single Acting Brakes with Float Pin Holes

List Price $408.58

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

The H/ME Series of brakes combine hydraulic and mechanical braking in one caliper. These single-acting calipers deliver high braking torque in a small package. H/ME20 Series features replaceable, high-grade friction material, cast aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum Hydraulic pressure of 1000 PSI and maximum Mechanical pressure of 200 lbs.




 Specifications   

Model

H/ME220ECG

Disc Diameter

6" to 16"

Disc Thickness

1/2 Inch

Effective Piston Area

4 in²

Added Options

EPR Seals are Standard

Hydraulic Max. Static Torque

16" Disc: 30,369 in-lb
6-5/16" Disc: 9201
in-lb

Mechanical Max. Static Torque

16" Disc: 11,742 in-lb
6-5/16" Disc: 3557
in-lb

Bearing

16" Disc: 5871 in-lb
6-5/16" Disc: 1178
in-lb