Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-10 Series features replaceable, high-grade friction material, extruded aluminum construction, bleeder screws and zinc plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1000 PSI.
Unit of Measure

Disc Thickness

N/A 1/4 Inch

Disc Diameter

N/A Minimum to Unlimited

Effective Piston Area

N/A 1 in²

Max. Dynamic Torque

N/A 16" Disc: 8624 in-lb6-5/16" Disc: 2761 in-lb

Max. Static Torque

N/A 16" Disc: 2930 in-lb6-5/16" Disc: 992 in-lb

Added Options

N/A EPR Seals

Model

N/A H10DBRCG