| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Hydraulic > H20 Series > Item # 0729-0010  

Item # 0729-0010, Double Acting

List Price $158.99

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-20 Series features replaceable, high-grade friction material, extruded aluminum construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1000 PSI.




 Specifications   

Disc Thickness

1/4 Inch

Disc Diameter

Minimum to Unlimited

Effective Piston Area

2 in²

Max. Dynamic Torque

16" Disc: 10,260 in-lb
6-5/16" Disc: 3284
in-lb

Max. Static Torque

16" Disc: 5130 in-lb
6-5/16" Disc: 1642
in-lb

Added Options

Retractable Pistons

Model

H20DBCG