Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-220 Series features replaceable, high-grade friction material, die-cast aluminum construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.
Unit of Measure

Disc Thickness

N/A 1/2 Inch

Disc Diameter

N/A 6" to 16"

Effective Piston Area

N/A 4 in²

Max. Dynamic Torque

N/A 16" Disc: 31,147 in-lb6-5/16" Disc: 10,281 in-lb

Max. Static Torque

N/A 16" Disc: 15,573 in-lb6-5/16" Disc: 5140 in-lb

Added Options

N/A Retractable Pistons, EPR Seals

Model

N/A H220DERCG