| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Hydraulic > H220I Series > Item # 0733-0406  

Item # 0733-0406, Single Acting

List Price $322.79

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The single-acting H-220I Series features replaceable, high-grade friction material, cast ductile iron construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.




 Specifications   

Model

H220SACIG

Disc Thickness

5/32 Inch

Disc Diameter

6" to 16"

Effective Piston Area

4 in²

Max. Dynamic Torque

16" Disc: 31,147 in-lb
6-5/16" Disc: 10,281
in-lb

Max. Static Torque

16" Disc: 15,573 in-lb
6-5/16" Disc: 5140
in-lb

Added Options

EPR Seals