Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-441 Series features replaceable, high-grade friction material, cast ductile iron construction and zinc plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.
Unit of Measure

Disc Diameter

N/A Minimum to Unlimited

Effective Piston Area

N/A 4.41 in²

Max. Dynamic Torque

N/A 16" Disc: 35,423 in-lb6-5/16" Disc: 9774 in-lb

Max. Static Torque

N/A 16" Disc: 21,173 in-lb6-5/16" Disc: 5842 in-lb

Added Options

N/A EPR Seals

Model

N/A H441DG