| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Hydraulic > H441 Series > Item # 0774-0003  

Item # 0774-0003

List Price $569.17

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-441 Series features replaceable, high-grade friction material, cast ductile iron construction and zinc plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.




 Specifications   

Disc Diameter

Minimum to Unlimited

Effective Piston Area

4.41 in²

Max. Dynamic Torque

16" Disc: 35,423 in-lb
6-5/16" Disc: 9774
in-lb

Max. Static Torque

16" Disc: 21,173 in-lb
6-5/16" Disc: 5842
in-lb

Added Options

#635 Lining Material, EPR Seals

Model

SH441DG