| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Hydraulic > H960 Series > Item # 0778-0000  

Item # 0778-0000

List Price $763.16

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-960 Series features replaceable, high-grade friction material, cast ductile iron construction and parkerized grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.




 Specifications   

Disc Thickness

1 1/8 Inch

Disc Diameter

12" to 18"

Effective Piston Area

9.62 in²

Max. Dynamic Torque

16" Disc: 66,432 in-lb

Max. Static Torque

16" Disc: 14,718 in-lb
6-5/16" Disc:NA
in-lb

Model

H960DXI