Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-960 Series features replaceable, high-grade friction material, cast ductile iron construction and parkerized grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.
Unit of Measure
Disc Thickness |
N/A 1/2 Inch |
Disc Diameter |
N/A 12" to 18" |
Effective Piston Area |
N/A 9.62 in² |
Max. Dynamic Torque |
N/A 16" Disc: 66,432 in-lb |
Max. Static Torque |
N/A 16" Disc: 14,718 in-lb6-5/16" Disc:NA in-lb |
Model |
N/A H960DECI |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174