Vehicular Only, 12 O'clock position
The MB1 Series mechanical brake is small, lightweight and powerful. With only two moving parts it offers trouble-free performance at a low cost. The MB1 features an aluminum alloy housing with hardened steel parts and will work on a 0.187' disc or 0.25' disc with the addition of an optional spacer. Adjustments are made by means of a set screw and jam nut and are required only three times during full lining life. Maximum recommended continuous lever force is 150 lbs. Maximum intermittent lever force is 200 lbs.
The MB1 Series mechanical brake is small, lightweight and powerful. With only two moving parts it offers trouble-free performance at a low cost. The MB1 features an aluminum alloy housing with hardened steel parts and will work on a 0.187' disc or 0.25' disc with the addition of an optional spacer. Adjustments are made by means of a set screw and jam nut and are required only three times during full lining life. Maximum recommended continuous lever force is 150 lbs. Maximum intermittent lever force is 200 lbs.
Unit of Measure
Model |
N/A MB1 |
Disc Thickness |
N/A 5/32 Inch |
Disc Diameter |
N/A Minimum to Unlimited |
Effective Piston Area |
N/A 3.6 in² |
Max. Dynamic Torque |
N/A 16" Disc: 7992 in-lb6-5/16" Disc: 2764 in-lb |
Max. Static Torque |
N/A 16" Disc: 3996 in-lb6-5/16" Disc: 1382 in-lb |
Added Options |
N/A Floating Mount |
Direction of Pull |
N/A Counter-clockwise |
Max. Tangential Force at Zero Lining Wear |
N/A Based on the Maximum Intermitted Lever Force of 200 lbs. Continuous Maximum Lever Force is 150 lbs. |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174