| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Mechanical > MB1 Series > Item # 3000-0004  

Item # 3000-0004

List Price $63.64

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Vehicular Only, 3 O'clock position

The MB1 Series mechanical brake is small, lightweight and powerful. With only two moving parts it offers trouble-free performance at a low cost. The MB1 features an aluminum alloy housing with hardened steel parts and will work on a 0.187' disc or 0.25' disc with the addition of an optional spacer. Adjustments are made by means of a set screw and jam nut and are required only three times during full lining life. Maximum recommended continuous lever force is 150 lbs. Maximum intermittent lever force is 200 lbs.





 Specifications   

Model

MB1

Disc Thickness

5/32 Inch

Disc Diameter

Minimum to Unlimited

Effective Piston Area

3.6 in²

Max. Dynamic Torque

16" Disc: 7992 in-lb
6-5/16" Disc: 2764
in-lb

Max. Static Torque

16" Disc: 3996 in-lb
6-5/16" Disc: 1382
in-lb

Direction of Pull

Counter-clockwise

Max. Tangential Force at Zero Lining Wear

Based on the Maximum Intermitted Lever Force of 200 lbs. Continuous Maximum Lever Force is 150 lbs.