The MB3 Series of single-acting mechanical brakes can be used for driveline or wheel mounted parking. The MB3 Series is capable of 10,000 lbs. of clamp force and features replaceable, high-grade friction material, heavy-duty cast iron construction, zinc plated grade 5 bolts, and one-step lining wear adjustment. Machined cam allows lever positioning in 60-degree increments.
Unit of Measure
Model |
N/A MB3 |
Disc Thickness |
N/A 1/2 Inch |
Disc Diameter |
N/A 10" to 30" |
Max. Dynamic Torque |
N/A 16" Disc: 33,733 in-lb6-5/16" Disc: in-lb |
Effective Piston Area |
N/A 9.69 in² |
Bearing Type |
N/A Low Torque Journal |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174