The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME20 Series features replaceable, high-grade friction material aluminum die-cast construction and zinc plated grade 5 bolts

Maximum Torque values are based on Short and machined cam models maximum lever force of 450 lbs. Long lever model maximum force is 225 lbs.
Unit of Measure

Model

N/A ME20LA

Disc Thickness

N/A 5/32 Inch

Disc Diameter

N/A Minimum to Unlimited

Effective Piston Area

N/A 4 in²

Max. Dynamic Torque

N/A 16" Disc: 8624 in-lb6-5/16" Disc: 2761 in-lb

Max. Static Torque

N/A 16" Disc: 4312 in-lb6-5/16" Disc: 1380 in-lb

Cam Lever Style

N/A Long Cam