Single-acting, Cast Iron
The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.
The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.
Unit of Measure
Model |
N/A ME220MQFI |
Disc Thickness |
N/A 1-1/2 Inch |
Disc Diameter |
N/A 6.313" to 16" |
Effective Piston Area |
N/A 8 in² |
Max. Dynamic Torque |
N/A 16" Disc: 35,451 in-lb6-5/16" Disc: 11,702 in-lb |
Max. Static Torque |
N/A 16" Disc: 15,577 in-lb16" Disc: 17,725 in-lb6-5/16" Disc: 5140 in-lb6-5/16" Disc: 5851 in-lb |
Added Options |
N/A Floating Bracket |
Cam Lever Style |
N/A Machined Cam |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174