| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Mechanical > ME220 Series > Item # 0745-0021  

Item # 0745-0021

List Price $287.44

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Single-acting, Aluminum

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.





 Specifications   

Model

ME220EF

Disc Thickness

1/2 Inch

Disc Diameter

6" to 16"

Effective Piston Area

8 in²

Max. Dynamic Torque

16" Disc: 31,154 in-lb
6-5/16" Disc: 10,283
in-lb

Max. Static Torque

16" Disc: 15,577 in-lb
16" Disc: 17,725
in-lb
6-5/16" Disc: 5140
in-lb
6-5/16" Disc: 5851
in-lb

Added Options

Floating Bracket