Single-acting P10 Series brakes feature replaceable, high-grade friction material, extruded aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.
Unit of Measure

Model

N/A P10SBF

Disc Thickness

N/A 1/4 Inch

Disc Diameter

N/A Minimum to Unlimited

Effective Piston Area

N/A 1 in²

Max. Dynamic Torque

N/A 16" Disc: 512 in-lb6-5/16" Disc: 173 in-lb

Max. Static Torque

N/A 16" Disc: 293 in-lb6-5/16" Disc: 99 in-lb

Added Options

N/A Floating Bracket