| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Pneumatic > P20 Series > Item # 0720-0000  

Item # 0720-0000, Double-acting

List Price $123.15

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Double-acting P20 Series brakes feature replaceable, high-grade friction material, extruded aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.




 Specifications   

Model

P20DA

Disc Thickness

5/32 Inch

Disc Diameter

Minimum to Unlimited

Effective Piston Area

2 in²

Max. Dynamic Torque

16" Disc: 1026 in-lb
6-5/16" Disc: 328
in-lb

Max. Static Torque

16" Disc: 513 in-lb
6-5/16" Disc: 164
in-lb