Double-acting P220 Series brakes feature replaceable, high-grade friction material, die cast aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.
Unit of Measure

Model

N/A P220DA

Disc Thickness

N/A 5/32 Inch

Disc Diameter

N/A 6" to 16"

Effective Piston Area

N/A 4 in²

Max. Static Torque

N/A 16" Disc: 1038 in-lb6-5/16" Disc: 342 in-lb

Max. Dynamic Torque

N/A 16" Disc: 2076 in-lb6-5/16" Disc: 685 in-lb