| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Disc Hubs/Bushings > Quick Disconnect Bushings & Hubs > Quick Disconnect Hubs > Item # 0801-1119  

Item # 0801-1119

List Price $153.33

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Upper lock quick-disconnect hub designed to be used with quick-disconnect bushings. Fits a 6-5/16' disc




 Specifications   

Bore

0.5 Inch

Weight

1.2 lbs

Disc Thickness

0.156 Inch

Disc Weight

7.91 lb

Torque Rating

36.000 in-lb

Max. BTU Per Hour

1036.0