Tolomatic SF Standard Quick-disconnect bushings are designed to be used with quick-disconnect hubs.
Unit of Measure
Type |
N/A SF |
Bore |
N/A 2.625 Inch |
Key Size |
N/A .375 x .625 Inch |
Weight |
N/A 2.3 lbs |
Hydraulic Max. Dynamic Torque Fits Disc Size |
N/A 12.000 & 16.000 Inch |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174