RSA-ST electric linear rod actuators feature accurate, medium force performance making them ideal for replacing pneumatic cylinders. High thrust bearings and internal bumpers deliver heavy duty performance.
Unit of Measure
Description |
N/A RSA32 BN05 SK6 LMI ST1 |
Stroke |
N/A 6” (152 mm) Inch |
Max Thrust |
N/A 950 lbf (4,226 N) |
Speed |
N/A 13 in/sec (330 mm/sec) |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174