| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Gearboxes > Slide-Rite™ > 2:1 Ratio, Standard Series > Item # 0233-0460  

Item # 0233-0460

List Price $451.17

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

The Slide-Rite gearbox offers leakproof performance with low backlash. At low speed operation, it offers a substantially higher torque output yet is capable of running at more than twice the speed of the Float-A-Shaft design. A one-piece housing design eliminates leakage and is prelubricated, ready for installation. Bores are ground to 0.002' total tolerance. Rated for a maximum of 1200 RPM.




 Specifications   

Model Type

U.S. Imperial

Bearing Type

High Torque Ball

Rotation

LH

A Bore Size

3/4 Inch

A Bore Keyway

3/16 x 3/32 Inch

B Bore Size

3/4 Inch

B Bore Keyway

3/16 x 3/32 Inch

Approximate Weight

10.0 lbs

Max. Input Torque

750 in-lb at 50 RPM