| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Spring Applied > FS20 Series > Item # 0760-0003  

Item # 0760-0003, Hydraulic Release

List Price $255.24

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

The FS Series of spring applied brakes require pressure (normally hydraulic) for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS20 Series features replaceable, high-grade friction material, aluminum die-cast construction and Zinc plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 1500 PSI Non Shock. Minimum hydraulic pressure to release brake is 750 PSI.




 Specifications   

Model

FS20AG

Type

460 lb

Disc Thickness

5/32 Inch

Disc Diameter

Minimum to Unlimited

Effective Piston Area

4 in²

Max. Static Torque

16" Disc: 3277 in-lb
6-5/16" Disc: 1049
in-lb

Added Options

EPR Seals