| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Spring Applied > FS220B Series > Item # 0740-0019  

Item # 0740-0019

List Price $503.33

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

The FS220B ('B' Strength) Series of spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS220B Series features replaceable, high-grade friction material, aluminum die-cast construction and Zinc plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 750 PSI.




 Specifications   

Model

FS220BL

Type

925 lb

Disc Thickness

3/8 Inch

Disc Diameter

6" to 16"

Effective Piston Area

8 in²

Added Options

Floating Bracket

Mechanical Max. Dynamic Torque

16" Disc: 6669 in-lb
6-5/16" Disc: 2201
in-lb