The FS595 Series of double-acting spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS595 Series features replaceable, high-grade friction material, cast ductile iron construction and cadmium plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 1400 PSI.
Unit of Measure
Model |
N/A FS595DCIKO |
Type |
N/A 4525 lb |
Disc Thickness |
N/A 1 1/4 Inch |
Disc Diameter |
N/A 14" to Unlimited |
Effective Piston Area |
N/A 9.14 in² |
Max. Static Torque |
N/A 16" Disc: 30,4088 in-lb |
Added Options |
N/A Double Acting / Manual Wear Compensation / Viton (R) Seals |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174