| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Spring Applied > FS595D Series > Item # 0782-0007  

Item # 0782-0007

List Price $2,217.24

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

The FS595 Series of dual double-acting spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS595 Series features replaceable, high-grade friction material, cast ductile iron construction and cadmium plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 1400 PSI.




 Specifications   

Model

FS595DCIKE

Type

9250 lb

Disc Thickness

1/2 Inch

Disc Diameter

14" to Unlimited

Effective Piston Area

9.14 in²

Max. Static Torque

16" Disc: 62,160 in-lb