The FS595 Series of dual double-acting spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS595 Series features replaceable, high-grade friction material, cast ductile iron construction and cadmium plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 1400 PSI.
Unit of Measure

Model

N/A FS595DCIKN

Type

N/A 9250 lb

Disc Thickness

N/A 1 Inch

Disc Diameter

N/A 14" to Unlimited

Effective Piston Area

N/A 9.14 in²

Max. Static Torque

N/A 16" Disc: 62,160 in-lb