Float-A-Shaft is a universal right-angle gearbox coupling, consisting of two 45 helical gears that mesh at right angles. They can be operated in either direction and slide axially along the drive or driven shaft. An aluminum housing encloses gears which are keyed directly to the shafts. Unique floating design maintains perfect alignment and eliminates the use of dangerous chain sprocket drives. Rated for a maximum of 500 RPM.
Unit of Measure

Model Type

N/A Metric

Mounting Style

N/A Flat Base Mount

Bearing Type

N/A High Torque Roller

Rotation

N/A RH

A Bore Size

N/A 25 mm

A Bore Keyway

N/A 8 x 3.5 mm

B Bore Size

N/A 30 mm

B Bore Keyway

N/A 8 x 3.5 mm

Max. Input Torque

N/A 1050 in-lb at 50 RPM