| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Gearboxes > Float-A-Shaft® > Standard 1:1 Ratio > 1:1 Ratio, Standard Series, Standard > Item # 0219-0000  

Item # 0219-0000

List Price $225.69

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Float-A-Shaft is a universal right-angle gearbox coupling, consisting of two 45 helical gears that mesh at right angles. They can be operated in either direction and slide axially along the drive or driven shaft. An aluminum housing encloses gears which are keyed directly to the shafts. Unique floating design maintains perfect alignment and eliminates the use of dangerous chain sprocket drives. Rated for a maximum of 500 RPM.




 Specifications   

Model Type

U.S. Imperial

Mounting Style

Standard Mount

Bearing Type

Low Torque Journal

Rotation

LH

A Bore Size

1 Inch

A Bore Keyway

1/4 x 1/8 Inch

B Bore Size

1 Inch

B Bore Keyway

1/4 x 1/8 Inch

Max. Input Torque

800 in-lb at 70 RPM