Float-A-Shaft is a universal right-angle gearbox coupling, consisting of two 45 helical gears that mesh at right angles. They can be operated in either direction and slide axially along the drive or driven shaft. An aluminum housing encloses gears which are keyed directly to the shafts. Unique floating design maintains perfect alignment and eliminates the use of dangerous chain sprocket drives. Rated for a maximum of 500 RPM.
Unit of Measure
Model Type |
N/A Metric |
Mounting Style |
N/A Flat Base Mount |
Bearing Type |
N/A High Torque Roller |
Rotation |
N/A RH |
A Bore Size |
N/A 15 mm |
A Bore Keyway |
N/A 5 x 2.5 mm |
B Bore Size |
N/A 25 mm |
B Bore Keyway |
N/A 8 x 3.5 mm |
Max. Input Torque |
N/A 890 in-lb at 50 RPM |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174