We have expanded our proven Slide-Rite gearbox line with the smallest size featuring a smaller bore/shaft and small footprint. There are thousands of uses for this versatile gearbox.
Unit of Measure
Mounting Style |
N/A Standard |
Rotation |
N/A LH |
"A" Bore Size |
N/A 3/8" |
"B" Bore Size |
N/A 3/8" |
Description |
N/A Small Gearbox, SGB07, 1:1 Ratio |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174