1:1 Ratio, Compact Series, Metric
Compact 1:1 Ratio
The Slide-Rite gearbox offers leakproof performance with low backlash. At low speed operation, it offers a substantially higher torque output yet is capable of running at more than twice the speed of the Float-A-Shaft design. A one-piece housing design eliminates leakage and is prelubricated, ready for installation. Bores are ground to 0.002' total tolerance. Rated for a maximum of 1200 RPM.
Item # |
Rotation |
A Bore Size |
A Bore Keyway |
B Bore Size |
B Bore Keyway |
Approximate Weight |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
0121-0410 | Rotation N/A LH | A Bore Size N/A 12 mm | A Bore Keyway N/A 4x2 mm | B Bore Size N/A 12 mm | B Bore Keyway N/A 4 x 2 mm | Approximate Weight N/A 1.2 lbs | $355.99 |
Add To Cart
Request Quote |
0123-0410 | Rotation N/A LH | A Bore Size N/A 12 mm | A Bore Keyway N/A 4 x 2 mm | B Bore Size N/A 15 mm | B Bore Keyway N/A 5 x 2.5 mm | Approximate Weight N/A 1.2 lbs | $355.99 |
Add To Cart
Request Quote |
0125-0410 | Rotation N/A LH | A Bore Size N/A 15 mm | A Bore Keyway N/A 5 x 2.5 mm | B Bore Size N/A 15 mm | B Bore Keyway N/A 5 x 2.5 mm | Approximate Weight N/A 1.1 lbs | $355.99 |
Add To Cart
Request Quote |
0120-0410 | Rotation N/A RH | A Bore Size N/A 12 mm | A Bore Keyway N/A 4x2 mm | B Bore Size N/A 12 mm | B Bore Keyway N/A 4 x 2 mm | Approximate Weight N/A 1.2 lbs | $355.99 |
Add To Cart
Request Quote |
0122-0410 | Rotation N/A RH | A Bore Size N/A 12 mm | A Bore Keyway N/A 4 x 2 mm | B Bore Size N/A 15 mm | B Bore Keyway N/A 5 x 2 mm | Approximate Weight N/A 1.2 lbs | $355.99 |
Add To Cart
Request Quote |
0124-0410 | Rotation N/A RH | A Bore Size N/A 15 mm | A Bore Keyway N/A 5 x 2.5 mm | B Bore Size N/A 15 mm | B Bore Keyway N/A 5 x 2.5 mm | Approximate Weight N/A 1.1 lbs | $355.99 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174