About
Careers
News & Events
Our Blog
ToloNet
Contact
800-328-2174
Home
Products
Electric Linear Motion
Rodless Electro-mechanical Actuators
Linear Screw Actuators
MXE-S Series
MXE-P Series
B3S/M3S Series
TKS Series
BCS/MCS Series
SLS Series
Linear Belt Actuators
MXB-P Series
MXB-U Series
TKB Series
B3W/M3W Series
Electric Rod Actuators
ERD Series
ERD: Pneumatic Replacement
ERD: Stainless Steel, Motor Enclosure
ERD: Hygienic
ICR SmartActuator®
RSA Series
GSA Series
IMA Series
Motors, Drives & Gearheads
ACS Servo Drive and Motors
ACS Stepper Drive and Motors
ICM Plus
Planetary Gearheads
ServoWeld® Actuators
GSWA 44 & 04 ServoWeld® Integrated Motor Actuator
GSWA 33 & 33 Guided ServoWeld® Integrated Motor Actuator
Why ServoWeld® Actuators?
ServoWeld® Advantages
Servo vs. Pneumatic
Easy Robot Integration
Performance Tested
After Sale & Service
Pneumatic Linear Actuators
Rodless Pneumatic Air Cylinders
Band Cylinders & Slides
BC2 Cylinder
BC3 Cylinder
MXP-S Cylinder
MXP-N Cylinder
MXP-P Cylinder
LS Linear Slide
LC100 Cylinder
Magnetic Linear Actuators
MG Cylinder
MG Slide
Cable Cylinders
Double Acting
Single Acting
Double Purchase
Track
Pneumatic Thrusters
Power-Block
Power-Block 2
Power Transmission
Industrial Caliper Brakes
Pneumatic
P10
P20
P220
Hydraulic
H10
H20
H220
H220I
H441
H960
Mechanical
ME10
ME20
ME220
MB3
Hydraulic & Mechanical
H/ME20
H/ME220
Spring Applied
FS20
FS220B
FS220BI
FS220C
FS220CI
FS595
FS595 Dual
Accessories
Fixed Hub & Disc Assemblies
Fixed Hub & Disc Assemblies with QD Bushings
Quick Disconnect Bushings & Hubs
One-Piece Hub and Disc
Tension Control Combinations
Industrial Cone Clutches
1207
1307D
1208
1308D
1209
1309C
Industrial Gearboxes
Float-A-Shaft® Gearboxes
Compact 1:1 Low Torque
Compact 1:1 High Torque
Standard 1:1 Low Torque
Standard 1:1 High Torque
Standard 2:1 Low Torque
Standard 2:1 High Torque
Standard 2.5:1 Low Torque
Standard 3:2 Low Torque
Standard 3:2 High Torque
Slide-Rite® Gearboxes
Compact 1:1 Ratio
Standard 1:1 Ratio
Standard 2:1 Ratio
Standard 3:2 Ratio
Compact Corrosion Resistant 1:1 Ratio
Standard Corrosion Resistant 1:1 Ratio
Custom Products
Support
Electric Actuator Sizing
CAD Library
Find a Distributor
How to Specify
Specify Pneumatic
Specify Electric
Application Checklists
Request a Quote
Solution Partners
FAQs
Electric Actuator FAQs
Pneumatic Actuator FAQs
Power Transmission FAQs
Glossary
Conversions
Info Center
CAD Library
Tools
Catalogs & Brochures
Educational
Product Support
Part Sheets & Maintenance
Manuals
Technical Bulletins
Software
Repair Kits
Application Checklists
Case Studies
Videos
Industries
Aerospace & Defense
Agriculture & Forestry
Arts & Entertainment
Automotive & Transportation
Building & Construction
Commercial
Conveying
Food & Beverage
Inspection
Lumber & Woodworking
Machine Tools
Material Handling
Medical & Life Science
Metals & Fabrication
Mining, Oil & Gas
Packaging & Labeling
Plastics & Rubber
Printing & Paper
Process Control
Resistance Spot Welding
Semiconductor & Electronics
Textiles
Utilities
Other Industries
Search
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
Tolomatic
>
Power Transmission
>
Gearboxes
>
Float-A-Shaft®
>
Compact 1:1 Ratio
>
1:1 Ratio, Compact Series, Foot Mount
>
View Items
1:1 Ratio, Compact Series, Foot Mount
Check up to five results to perform an action.
larger image
Float-A-Shaft is a universal right-angle gearbox coupling, consisting of two 45 helical gears that mesh at right angles. They can be operated in either direction and slide axially along the drive or driven shaft. An aluminum housing encloses gears which are keyed directly to the shafts. Unique floating design maintains perfect alignment and eliminates the use of dangerous chain sprocket drives. Rated for a maximum of 500 RPM.
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 12 of 12
1
Item #
Bearing Type
Rotation
A Bore Size
A Bore Keyway
B Bore Size
B Bore Keyway
List Price
0111-0000
Low Torque Journal
LH
1/2
Inch
1/8 x 1/16
Inch
1/2
Inch
1/8 x 1/16
Inch
$210.79
0111-0100
High Torque Roller
RH
1/2
Inch
1/8 x 1/16
Inch
1/2
Inch
1/8 x 1/16
Inch
$319.62
0112-0000
Low Torque Journal
RH
1/2
Inch
1/8 x 1/16
Inch
1 1/2
Inch
1/8 x 1/16
Inch
$210.79
0112-0100
High Torque Roller
LH
1/2
Inch
1/8 x 1/16
Inch
1 1/2
Inch
1/8 x 1/16
Inch
$319.62
0113-0000
Low Torque Journal
LH
1/2
Inch
1/8 x 1/16
Inch
5/8
Inch
1/8 x 1/16
Inch
$206.77
0113-0100
High Torque Roller
RH
1/2
Inch
1/8 x 1/16
Inch
5/8
Inch
1/8 x 1/16
Inch
$319.62
0114-0000
Low Torque Journal
RH
1/2
Inch
1/8 x 1/16
Inch
5/8
Inch
1/8 x 1/16
Inch
$206.77
0114-0100
High Torque Roller
LH
1/2
Inch
1/8 x 1/16
Inch
5/8
Inch
1/8 x 1/16
Inch
$319.62
0115-0000
Low Torque Journal
LH
5/8
Inch
1/8 x 1/16
Inch
5/8
Inch
1/8 x 1/16
Inch
$206.77
0115-0100
High Torque Roller
RH
5/8
Inch
1/8 x 1/16
Inch
5/8
Inch
1/8 x 1/16
Inch
$319.62
0116-0000
Low Torque Journal
RH
5/8
Inch
1/8 x 1/16
Inch
5/8
Inch
1/8 x 1/16
Inch
$206.77
0116-0100
High Torque Roller
LH
5/8
Inch
1/8 x 1/16
Inch
5/8
Inch
1/8 x 1/16
Inch
$319.62
Results 1 - 12 of 12
1