Float-A-Shaft is a universal right-angle gearbox coupling, consisting of two 45 helical gears that mesh at right angles. They can be operated in either direction and slide axially along the drive or driven shaft. An aluminum housing encloses gears which are keyed directly to the shafts. Unique floating design maintains perfect alignment and eliminates the use of dangerous chain sprocket drives. Rated for a maximum of 500 RPM.
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Rotation

A Bore Size

A Bore Keyway

B Bore Size

B Bore Keyway

Max. Input Torque

List Price

Add To Cart/Request Quote
N/A RH N/A 12 mm N/A 4 x 2 mm N/A 12 mm N/A 4 x 2 mm N/A 450 in-lb at 50 RPM $417.29 Add To Cart
Request Quote
N/A LH N/A 12 mm N/A 4 x 2 mm N/A 12 mm N/A 4 x 2 mm N/A 450 in-lb at 50 RPM $417.29 Add To Cart
Request Quote
N/A RH N/A 12 mm N/A 4 x 2 mm N/A 15 mm N/A 5 x 2.5 mm N/A 450 in-lb at 50 RPM $417.29 Add To Cart
Request Quote
N/A LH N/A 12 mm N/A 4 x 2 mm N/A 15 mm N/A 5 x 2.5 mm N/A 450 in-lb at 50 RPM $417.29 Add To Cart
Request Quote
N/A RH N/A 15 mm N/A 5 x 2.5 mm N/A 15 mm N/A 5 x 2.5 mm N/A 450 in-lb at 50 RPM $417.29 Add To Cart
Request Quote
N/A LH N/A 15 mm N/A 5 x 2.5 mm N/A 15 mm N/A 5 x 2.5 mm N/A 450 in-lb at 50 RPM $417.29 Add To Cart
Request Quote
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1