| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Disc Cone Clutches > Clutch: Disc Cone, 1207 Series > View Items  

Clutch: Disc Cone, 1207 Series

Check up to five results to perform an action.

Tol-O-Matic's line of disc/cone clutches offer immediate, positive engagement with no slippage. These high torque producing, compact profile clutches are rated for a maximum pressure of 100 PSI. The heat dissipating finned plate on the 1200 Series offers up to 10 times the heat dissipating capacity of the 1300 Series.




    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
   
  Results 1 - 1 of 1 1 

Item #

Torque at 100 PSI

Keyway

Bore Size

Model

List Price

1207-0008 250 in-lb 1/8 x 1/16 Inch 1/2 Inch 1207-08 $599.66
  Results 1 - 1 of 1 1